| Clock Name | Req Freq | Est Freq | Slack |
| CLK1_PAD | 50.0 MHz | NA | NA |
| CoreTSE_Webserver_MSS_0/CLK_CONFIG_APB | 12.5 MHz | 107.9 MHz | 35.365 |
| FCCC_0/GL0 | 50.0 MHz | 35.8 MHz | -1.275 |
| FCCC_1/GL0 | 62.5 MHz | 65.8 MHz | 2.685 |
| FCCC_1/GL1 | 62.5 MHz | 80.2 MHz | 7.106 |
| FCCC_2/GL0 | 125.0 MHz | 160.4 MHz | 2.738 |
| FCCC_3/GL0 | 125.0 MHz | NA | NA |
| FCCC_3/GL1 | 125.0 MHz | 89.5 MHz | -1.587 |
| OSC_0/I_RCOSC_25_50MHZ/CLKOUT | 50.0 MHz | 431.2 MHz | 17.681 |
| SERDES_IF2_0/SERDESIF_INST/EPCS_RXCLK[1] | 125.0 MHz | NA | NA |
| SERDES_IF2_0/SERDESIF_INST/EPCS_TXCLK[1] | 125.0 MHz | NA | NA |
| pemgt|CORETSE_AHBi01_inferred_clock | 100.0 MHz | 152.0 MHz | 3.420 |
| System | 100.0 MHz | 477.6 MHz | 7.906 |